SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
INPUT | |||||
tVIN_OVPZ_DGL | VIN_OVP deglitch, VIN falling | 30 | ms | ||
tSLEEP_DGL | Deglitch time to enter sleep mode, VIN falling | 64 | µs | ||
BATTERY CHARGER | |||||
tREC_SC | BAT_OCP retry hiccup time | 250 | ms | ||
tRETRY_SC | Retry window for BAT_OCP | 2 | s | ||
tBATDEPL | Deglitch time to open the BATFET when VBAT < VBATDEPL | 260 | µs | ||
tTSHUT_DGLZ | TSHUT recovery deglitch time | 100 | ms | ||
POWER SEQUENCING | |||||
tSEQ_DELAY | Delay time between power sequence time instances, SEQUENCE_DELAY_TIME = b00 | 1 | ms | ||
Delay time between power sequence time instances, SEQUENCE_DELAY_TIME = b01 | 4 | ms | |||
Delay time between power sequence time instances, SEQUENCE_DELAY_TIME = b10 | 16 | ms | |||
Delay time between power sequence time instances, SEQUENCE_DELAY_TIME = b11 | 64 | ms | |||
tSEQ_PG_DELAY | Delay time from time instance d to power sequence power good being evaluated | 4 | ms | ||
I2C CLOCK | |||||
FI2C_CLK | SCL clock frequency | 1000 | KHz |