SLUSF40 October 2024 BQ25190
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | IN | -0.3 | 25 | V |
Buck/Buck-boost Switch Node Voltage (converter not switching) | BKSW, BBSW1, BBSW2 | -0.3 | VSYS + 0.3 or 5.5(2) | V |
Buck/Buck-boost Output Voltage | BKOUT | -0.3 | 5 | V |
BBOUT | -0.3 | 5.9 | V | |
LDO1/LDO2 Input Voltages | VINLS1, VINLS2 | -0.3 | 6.5 | V |
LDO1 Output Voltage | LSLDO1 | -0.3 | VVINLS1 + 0.3 or 5.5(2) | V |
LDO2 Output Voltage | LSLDO2 | -0.3 | VVINLS2 + 0.3 or 5.5(2) | V |
Output Sink Current | GPIO1, GPIO2, GPIO3, GPIO4 | 20 | mA | |
/INT | 6 | mA | ||
Voltage | All other pins | -0.3 | 5.5 | V |
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -55 | 150 | °C |