SLUSDC7A March 2020 – November 2020 BQ25306
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VVBUS | Input voltage | 4.1 | 17 | V | |
VBAT | Battery voltage | 3.4 | 9 | V | |
IVBUS | Input current | 3 | A | ||
ISW | Output current (SW) | 3 | A | ||
TA | Ambient temperature | –40 | 85 | °C | |
L | Recommended inductance at VVBUS_MAX < 6.2V | 1.0 | µH | ||
L | Recommended inductance at VVBUS_MAX > 6.2V | 2.2 | µH | ||
CVBUS | Recommended capacitance at VBUS | 2.2 | µF | ||
CPMID | Recommended capacitance at PMID | 10 | µF | ||
CBAT | Recommended capacitance at BAT | 10 | µF |