SLUSFD7 April 2024 BQ25308
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VBUS = 5V | |
ICHG = 2A | Device Enabled |
VBUS = 12V -25V -12V | VBAT = 3.8V |
ICHG = 1A |
VBUS = 5V | From ICHG = 2A to ICHG pin short |
VBUS = 5V | VBAT = 1.5V - 4.2V |
ICHG = 2A | VBATREG = 4.2V |
VBUS = 5V | Adaptor Currrent Limit: 1A |
ICHG = 2A | VBAT = 3.5V |