SLUSFD7 April 2024 BQ25308
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device indicates charging state on the open drain STAT pin. The STAT pin can drive a LED that is pulled up to REGN rail through a current limit resistor.
CHARGING STATE | STAT INDICATOR |
---|---|
Charging in progress (including recharge) | LOW |
Charging complete | HIGH |
HiZ mode, sleep mode, charge disable | HIGH |
Safety timer expiration with battery voltage above recharge threshold | HIGH |
Charge faults:
|
BLINKING at 1 Hz with 50% duty cycle |