SLUSFD7 April 2024 BQ25308
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltage Range (with respect to GND) | VBUS (converter not switching) | –2 | 28 | V |
PMID(converter not switching) | –0.3 | 28 | V | |
SW | –2(3) | 20 | V | |
BTST | –0.3 | 25.5 | V | |
BAT | –0.3 | 11 | V | |
ICHG, REGN, TS, STAT, POL, /EN | –0.3 | 5.5 | V | |
Voltage Range (with respect to GND) | VSET | –0.3 | 11(2) | V |
Voltage Range | BTST to SW | –0.3 | 5.5 | V |
Output Sink Current | STAT | 6 | mA | |
Output Sink Current | REGN | 16 | mA | |
Junction temperature | TJ | –40 | 150 | ºC |
Storage temperature | Tstg | –65 | 150 | ºC |