4 Revision History
Changes from Revision F (November 2019) to Revision G (August 2023)
- Added "Connect to thermal pad." to AVSS and VSS pin descriptions in
Pin Functions tableGo
- Added lines from AVSS and VSS to GND in Figure 11-1
Go
Changes from Revision E (March 2019) to Revision F (November 2019)
- Deleted Not Recommended for New Designs Go
Changes from Revision D (December 2018) to Revision E (March 2019)
- Changed Feature From: VIN ≥ 80 mV (Typical) To: VIN ≥ 130 mV (Typical)Go
- Changed From: VIN as low as 330 mV To: VIN as low as 600 mV in the Description
Go
- Changed From: "harvest energy down to VIN = 80 mV." To: "harvest energy down to VIN = 130 mV." in the Description
Go
- Changed From: "330 mV typical,.." To: "600 mV typical,.." in the second paragraph of the Overview sectionGo
- Changed Figure 8-1
Go
- Changed From: "VIN(CS) = 330 mV typical." To: "VIN(CS) = 600 mV typical." in the second paragraph of the Cold-Start Operation sectionGo
Changes from Revision C (June 2015) to Revision D (December 2018)
- Changed Feature From: Cold-Start Voltage: VIN ≥ 330 mV (Typical) To: Cold-Start Voltage: VIN ≥ 600 mV (Typical) Go
- Changed the RGT Package appearance Go
- Moved Tstg to the Absolute Maximum Ratings tableGo
- Changed Handling Ratings To: ESD Ratings
Go
- Increased VIN(CS) From: TYP = 330 mV and MAX = 450 mV To: TYP = 600 mV and MAX = 700 mV in
Section 7.5
tableGo
Changes from Revision A (September 2012) to Revision B (December 2014)
- Changed revision B date from September 2014 to November 2014 Go
- Added Handling Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Changed the TextNote>TabbedText> under the Typical Characterisitcs graphics from 3 columns 1 row to 1 column 3 rows Go
- Changed VRDIV to VIN_DC.Go
- Changed equations from paragraphs to Equation wrappers so they will have an equation numberGo
- Changed "Refer to SLUC41 for a design example" To: "Refer to SLUC463 for a design example" in the Storage Element Selection sectionGo
Changes from Revision * (October 2011) to Revision A (September 2012)
- Changed the Cold -Start Operation sectionGo
- Changed the Boost Converter, Charger Operation sectionGo
- Changed the Storage Element sectionGo
- Changed the CAPACITOR SELECTION sectionGo
- Added CFLTR and Notes 1 and 2 to Figure 9-1
Go
- Added CFLTR and Notes 1 and 2 to Figure 9-8
Go
- Added CFLTR and Notes 1 and 2 to Figure 9-15
Go