Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
bq25505 ultra low-power boost charger with battery management and autonomous power multiplexer for primary battery in energy harvester applications
1 Features
- Ultra Low-Power With High-Efficiency DC-DC Boost Charger
- Cold-Start Voltage: VIN ≥ 600 mV
- Continuous Energy Harvesting From Input Sources as Low as 100 mV
- Ultra-Low Quiescent Current of 325 nA
- Input Voltage Regulation Prevents Collapsing High-Impedance Input Sources
- Ship Mode With < 5 nA From Battery
- Energy Storage
- Energy can be Stored to Rechargeable Li-Ion Batteries, Thin-Film Batteries, Super-Capacitors, or Conventional Capacitors
- Battery Charging and Protection
- Internally Set Undervoltage Level
- User-Programmable Overvoltage Level
- Battery-Good Output Flag
- Programmable Threshold and Hysteresis
- Warn Attached Microcontrollers of Pending Loss of Power
- Can be Used to Enable or Disable System Loads
- Programmable Maximum Power Point Tracking (MPPT)
- Integrated MPPT for Optimal Energy Extraction From a Variety of Energy Harvesters
- Gate Drivers for Primary (Nonrechargeable) and Secondary (Rechargeable) Storage Element Multiplexing
- Autonomous Switching Based on VBAT_OK
- Break-Before-Make Prevents System Rail Droop
2 Applications
- Energy Harvesting
- Solar Chargers
- Thermal Electric Generator (TEG) Harvesting
- Wireless Sensor Networks (WSN)
- Industrial Monitoring
- Environmental Monitoring
- Bridge and Structural Health Monitoring (SHM)
- Smart Building Controls
- Portable and Wearable Health Devices
- Entertainment System Remote Controls