SLUSBH2G March 2013 – March 2019
PRODUCTION DATA.
Sourcemeter with VSOURCE = 1.0 V and compliance of 8.5 mA subsequently applied to VIN_DC |
VBAT = 0.1 F capacitor charged to 2.0 V |
Resistance on VSTOR = 100 kΩ |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance
of 43 mA |
VBAT = sourcemeter with VSOURCE = 3.0 V and compliance
of 1 A |
VIN_DC = 1.5 V with 75 Ω series resistance |
No storage element on VBAT or VBAT_PRI |
VSTOR artifically ramped from 0 V to 4.2 V to 0 V using a power amp driven by a function generator |
VIN_DC = 1.5 V with 75 Ω series resistance |
VBAT = 4.2 V charged 0.5 F capacitor |
R(VSTOR) = open to 84 Ω to open |
VIN_DC = source meter with 1.2 V compliance and ISC = 1.0 mA |
120 mF super capacitor on VOUT with VOUT regulation voltage changed to 4.2 V. |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 43 mA |
VBAT = sourcemeter with VSOURCE = 3.0 V and compliance of |
1 A |
IL = inductor current |
VIN_DC = sourcemeter with VSOURCE = 2.0 V and compliance of 43 mA |
VBAT = sourcemeter with VSOURCE = 3.6 V and compliance
of 1 A |
VIN_DC = 1.5 V with 75 Ω series resistance |
VBAT = 4.2 V charged 0.5 F capacitor |
R(VSTOR) = open to 84 Ω to open |
VIN_DC = source meter with 1.2 V compliance and ISC = 1.0 mA |
120 mF super capacitor on VBAT |