SLUSCJ4B June 2017 – March 2022 BQ25600 , BQ25600D
PRODUCTION DATA
The BQ25600 and BQ25600D are highly-integrated 3.0-A switch-mode battery charge management and system power path management devices for single cell Li-ion and Li-polymer batteries. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time, and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
BQ25600 | WCSP (30) | 2.00 mm × 2.40 mm |
BQ25600D |