SLUSCJ4B June 2017 ā March 2022 BQ25600 , BQ25600D
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
VBUS voltage range | 4 V to 13.5 V |
Input current limit (REG00[4:0]) | 3.2 A |
Fast charge current limit (REG02[5:0]) | 2.4 A |
Minimum system voltage (REG01[3:1]) | 3.5 V |
Battery regulation voltage (REG04[7:3]) | 4.2 V |