SLUSCJ4B June 2017 – March 2022 BQ25600 , BQ25600D
PRODUCTION DATA
Bit | Field | POR | Type | Reset | Description |
---|---|---|---|---|---|
7 | VBUS_STAT[2] | x | R | NA | VBUS Status
register BQ25600D 000: No input 001: USB Host SDP 010: USB CDP: (1.5A) 011: USB DCP (2.4 A) 101: Unknown Adapter (500 mA) 110: Non-Standard Adapter (1A/2A/2.1A/2.4A) 111: OTG BQ25600 000 – No input 001 – USB Host SDP (500 mA) → PSEL HIGH 011 – Adapter 2.4 A → PSEL LOW 111 – OTG Software current limit is reported in IINDPM register |
6 | VBUS_STAT[1] | x | R | NA | |
5 | VBUS_STAT[0] | x | R | NA | |
4 | CHRG_STAT[1] | x | R | NA | Charging
status: 00 – Not Charging 01 – Pre-charge (< VBATLOWV) 10 – Fast Charging 11 – Charge Termination |
3 | CHRG_STAT[0] | x | R | NA | |
2 | PG_STAT | x | R | NA | Power Good status: 0 – Power Not Good 1 – Power Good |
1 | THERM_STAT | x | R | NA | 0 – Not in thermal
regulation 1 – In thermal regulation |
0 | VSYS_STAT | x | R | NA | 0 – Not in
VSYS_MIN regulation (BAT > VSYS_MIN) 1 – In VSYS_MIN regulation (BAT < VSYS_MIN) |
LEGEND: R/W = Read/Write |