SLUSDA2B July 2018 – February 2022 BQ25601D
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBUS_STAT[2] | VBUS_STAT[1] | VBUS_STAT[0] | CHRG_STAT[1] | CHRG_STAT[0] | PG_STAT | THERM_STAT | VSYS_STAT |
R | R | R | R | R | R | R | R |
Bit | Field | POR | Type(1) | Reset | Description |
---|---|---|---|---|---|
7 | VBUS_STAT[2] | x | R | NA | VBUS Status register BQ25601D 000: No input 001: USB Host SDP 010: USB CDP: (1.5A) 011: USB DCP (2.4 A) 101: Unknown Adapter (500 mA) 110: Non-Standard Adapter (1A/2A/2.1A/2.4A) 111: OTG Software current limit is reported in IINDPM register |
6 | VBUS_STAT[1] | x | R | NA | |
5 | VBUS_STAT[0] | x | R | NA | |
4 | CHRG_STAT[1] | x | R | NA | Charging status: 00 – Not Charging 01 – Pre-charge (< VBATLOWV) 10 – Fast Charging 11 – Charge Termination |
3 | CHRG_STAT[0] | x | R | NA | |
2 | PG_STAT | x | R | NA | Power Good status: 0 – Power Not Good 1 – Power Good |
1 | THERM_STAT | x | R | NA | 0 – Not in ther mAl regulation 1 – in ther mAl regulation |
0 | VSYS_STAT | x | R | NA | 0 – Not in VSYSMin regulation (BAT > VSYSMin) 1 – in VSYSMin regulation (BAT < VSYSMin) |