SLUSCK6C May 2017 ā September 2021 BQ25606
PRODUCTION DATA
In order to provide an output voltage on SYS, the BQ25606 device requires a power supply between 3.9-V and 13.5-V input with at least 100-mA current rating connected to VBUS and a single-cell Li-Ion battery with voltage > VBATUVLO connected to BAT. The source current rating needs to be at least 3 A in order for the buck converter of the charger to provide maximum output power to SYS.