SLUSCK6C May 2017 – September 2021 BQ25606
PRODUCTION DATA
BQ25606 | BQ25616 | BQ25616J | |
---|---|---|---|
Quiescent battery current (BAT,SYS,SW) | 58 μA | 9.5 μA | 9.5 μA |
VBUS OVP reaction-time | 200 ns | 130 ns | 130 ns |
Input voltage regulation accuracy | ±3% | ±2% | ±2% |
TS profile | JEITA | Hot/Cold | JEITA |
Charge safety timer accuracy | 10 hr | 20 hr | 20 hr |
Charge voltage limit | 4.2 V/4.35 V/4.4 V | 4.1 V/4.2 V/4.35 V | 4.1 V/4.2 V/4.35 V |
Battery voltage regulation | ±0.5% | ±0.4% | ±0.4% |
ACDRV | No | Yes | Yes |