SLUSDF7A January 2020 – February 2022 BQ25616
PRODUCTION DATA
BQ25606 | BQ25616 | BQ25616J | |
---|---|---|---|
Quiescent battery current (BAT, SYS, SW) | 58 µA | 9.5 µA | 9.5 µA |
VBUS OVP Reaction-time | 200 ns | 130 ns | 130 ns |
Input voltage regulation accuracy | ±3% | ±2% | ±2% |
TS profile | JEITA | Hot/Cold | JEITA |
Charge safety timer accuracy | 10 hr | 10 hr | 10 hr |
Charge voltage limit | 4.2 V/4.35 V/4.4 V | 4.1 V/4.2 V/4.35 V | 4.1 V/4.2 V/4.35 V |
Battery voltage regulation | ±0.5% | ±0.4% | ±0.4% |
ACDRV | No | Yes | Yes |