SLUSDF7A January 2020 – February 2022 BQ25616
PRODUCTION DATA
For battery protection during Boost mode, the device monitors battery temperature to be within the VBCOLD and VBHOT thresholds. When RT1 is 5.3 kΩ and RT2 is 31.14 kΩ, TBCOLD default is -19.5°C and TBHOT default is 64°C. When the temperature is outside of the temperature thresholds, Boost mode is suspended.