SLUSDF7A January 2020 – February 2022 BQ25616
PRODUCTION DATA
The BQ25616 provides simple Hot/Cold window T1-T3 with VREG and ICHG set on the pins. When RT1 is 5.3 KΩ and RT2 is 31.14 KΩ, T1 is 0°C and T3 is 45°C.