SLUSDF7A January 2020 – February 2022 BQ25616
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input voltage | 4 | 13.5 | V | |
VBAT | Battery voltage | 4.35 | V | ||
IVBUS | Input current | 3.2 | A | ||
ISW | Output current (SW) | 3.2 | A | ||
IBAT | Fast charging current | 3 | A | ||
RMS discharge current | 6 | A | |||
TA | Ambient temperature | –40 | 85 | °C |