4 Revision History
Changes from Revision * (January 2020) to Revision A (February 2022)
- Changed 20-hr charging safety timer to 10-hr charging safety timer
in FeaturesGo
- Added Safety Related Certifications: IEC 62368-1 CB
CertificationGo
- Changed charge safety timer accuracy from 20 hr to 10 hr for
BQ25616/J in the Device Comparison TableGo
- Deleted deglitch time and added charge voltage limit in the Device
Comparison TableGo
- Changes TS and VAC pin descriptions in Table 7-1
Go
- Changed voltage, BAT, SYS (converter not switching) MAX value from
17 V to 7 V in Section 8.1
Go
- Added CHARGE OVERCURRENT COMPARATOR (CYCLE-BY-CYCLE) in Section 8.5
Go
- Deleted VBST_BAT and added VBATLOWV_OTG in
Section 8.5
Go
- Deleted numerous test conditions in D+/D- Detection section in Section 8.5
Go
- Deleted IBST_OCP_Q1 in Section 8.5
Go
- Deleted accuracy from tTOP_OFF and CHG_TIMER = 20hr from
tSAFETY in Section 8.6
Go
- Changed tSAFETY MIN/TYP/MAX values in Section 8.6
Go
- Deleted VBATREG = 4.4 V curve from Figure 8-3
Go
- Changed safety timer from 20 hours to 10 hours in Table 9-4
Go
- Changed T2 from 20 to 10 in Figure 9-6
Go
- Changed Section 9.3.9.5.3
Go