SLUSDF8F June 2019 – February 2025 BQ25618 , BQ25619
PRODUCTION DATA
When PMID voltage rises above the regulation target and exceeds VBST_OVP, the device stops switching immediately and the device exits Boost mode and PMID_GOOD is pulled low as well. The BST_CONFIG bit is set to 0. During Boost mode overvoltage, the fault register bit BOOST_FAULT is set to 1 to indicate a fault in boost operation. An INT is asserted to the host.