SLUSDF8E June 2019 – July 2024 BQ25618 , BQ25619
PRODUCTION DATA
The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry's lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6uA in Ship mode, which conserves battery energy to double the shelf life for the device. The BQ25619 is in a 4mm × 4mm QFN package for easy layout. The BQ25618 is in a 2.0mm × 2.4mm WCSP package for space limited design.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
BQ25618 | YFF (DSBGA, 30) | 2.20mm × 2.60mm | 2.00mm × 2.40mm |
BQ25619 | RTW (WQFN, 24) | 4.00mm × 4.00mm | 4.00mm × 4.00mm |