SLUSEC9B October 2020 – July 2024 BQ25618E , BQ25619E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters shown in the table below.
PARAMETER | VALUE |
---|---|
VVBUS voltage range | 4 V to 13.5 V |
Input current limit (REG00[4:0]) | 2.4 A |
Fast charge current limit (REG02[5:0]) | 1.024 A |
Minimum system voltage (REG01[3:1]) | 3.5 V |
Battery regulation voltage (REG04[7:3] ) | 4.2 V |