SLUSEC9B October 2020 – July 2024 BQ25618E , BQ25619E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device with PSEL pin directly takes the USB PHY device output to decide whether the input is USB host or charging port. When the device operates in host-control mode, the host needs to IINDET_EN bit set to 1 to update the IINDPM register. When the device is in default mode , PSEL value updates IINDPM in real time.
INPUT DETECTION | PSEL PIN | INPUT CURRENT LIMIT (ILIM) | VBUS_STAT |
---|---|---|---|
USB SDP | HIGH | 500 mA | 001 |
Adapter | LOW | 2.4A | 011 |