SLUSFA3B June 2023 – February 2024 BQ25622E
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CVBUS = 1 µF, CPMID= 10 µF, CSYS= 20 µF, CBAT= 1 µF, L= 1 µH (unless otherwise specified)
VBAT = 3.8 V | DCR = 15 mΩ |
VBUS = 5 V |
VBUS = 12 V |
VSYSMIN = 3.52 V | DCR = 15 mΩ |
VBUS = 5 V |