SLUSEG4C December 2022 ā February 2025 BQ25628 , BQ25629
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When VSYS rises above the VSYS_OVP threshold (around 250 mV above VBAT when not charging) in forward converter operation, the converter stops switching to limit voltage overshoot and applies ISYS_LOAD to pull down the system voltage. VSYS_FAULT_FLAG and VSYS_FAULT_STAT are set to 1. Once VSYS drops below VSYS_OVP, the converter resumes switching, the 30 mA discharge current is removed and VSYS_FAULT_STAT transitions to 0.