SLUSFA4B June 2023 – February 2024 BQ25628E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input voltage | 3.9 | 18 | V | |
VBAT | Battery voltage | 4.8 | V | ||
IVBUS | Input current | 3.2 | A | ||
ISW | Output current (SW) | 3.5 | A | ||
IBAT | Fast charging current | 2 | A | ||
RMS discharge current (continuously) | 6 | A | |||
Peak discharge current (up to 50ms) | 10 | A | |||
IREGN | Maximum REGN Current | 20 | mA | ||
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 125 | °C | |
LSW | Inductor for the switching regulator | 0.68 | 2.2 | µH | |
CVBUS | VBUS capacitor (without de-rating) | 1 | µF | ||
CPMID | PMID capacitor (without de-rating) | 10 | µF | ||
CSYS | SYS capacitor (without de-rating) | 20 | 500 | µF | |
CBAT | BAT capacitor (without de-rating) | 10 | µF |