SLUSEG4B December 2022 ā February 2024 BQ25628 , BQ25629
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The sleep comparator is used to suspend the converter if the adapter voltage is insufficient to maintain buck converter operation while charging the battery. If VVBUS falls below VBAT + VSLEEP , the converter stops switching, and VBUS_FAULT_STAT and VBUS_FAULT_FLAG are set to 1. If VVBUS rises back above VBAT + VSLEEPZ , the converter restarts, .
If VVBUS falls below VPOORSRC, the converter stops switching (if not already suspended and high due to the sleep comparator), and the VBUS_STAT transitions to 000 and the device transitions to battery-only mode. If VVBUS rises above VPOORSRC, it is a new adapter attach, and poor source qualification will be run. VBUS_STAT will be determined by the adapter attach sequence as outlined in Section 8.3.3.