SLUSEG4B December 2022 – February 2024 BQ25628 , BQ25629
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VBUS / VBAT POWER UP | ||||||
tVBUS_OVP | VBUS OVP deglitch time to set VBUS_OVP_STAT and VBUS_OVP_FLAG | 200 | µs | |||
tPOORSRC | Bad adapter detection duration | 30 | ms | |||
BATTERY CHARGER | ||||||
tTOP_OFF | Typical top-off timer accuracy | TOPOFF_TMR = 01 | 12 | 17 | 21 | min |
TOPOFF_TMR = 10 | 24 | 35 | 41 | min | ||
TOPOFF_TMR = 11 | 36 | 52 | 61 | min | ||
tSAFETY_TRKCHG | Charge safety timer accuracy in trickle charge | 0.85 | 1.25 | 1.35 | hr | |
tSAFETY_PRECHG | Charge safety timer accuracy in pre-charge | PRECHG_TMR = 0 | 1.75 | 2.5 | 2.75 | hr |
PRECHG_TMR = 1 | 0.43 | 0.62 | 0.68 | hr | ||
tSAFETY | Charge safety timer accuracy in fast charge | CHG_TMR = 0 | 10.5 | 14.5 | 15.5 | hr |
CHG_TMR = 1 | 21.0 | 28 | 31 | hr | ||
BATFET CONTROL | ||||||
tBATFET_DLY | Time after writing to BATFET_CTRL before BATFET turned off for ship mode or shutdown | BATFET_DLY = 1 | 12.5 | s | ||
BATFET_DLY = 0 | 25 | ms | ||||
tSM_EXIT | Deglitch time for QON to be pulled low in order to exit from Ship Mode | 0.55 | 0.8 | 0.93 | s | |
tQON_RST | Time QON is held low to initiate system power reset | 9.0 | 12.5 | 14.5 | s | |
tBATFET_RST | Duration that BATFET is disabled during system power reset | 430 | ms | |||
I2C INTERFACE | ||||||
fSCL | SCL clock frequency | See Serial Interface section for more details. | 1.0 | MHz | ||
DIGITAL CLOCK AND WATCHDOG | ||||||
tLP_WDT | Watchdog Reset time (EN_HIZ = 1, WATCHDOG = 11) | 100 | 200 | s | ||
tWDT | Watchdog Reset time (EN_HIZ = 0, WATCHDOG = 11) | 136 | 200 | s |