SLUSCU1A May 2017 – May 2018
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
bq25703ARSNR | WQFN | RSN | 32 | 3000 | 330.0 | 12.4 | 4.25 | 4.25 | 1.15 | 8.0 | 12.0 | Q2 |
bq25703ARSNT | WQFN | RSN | 32 | 250 | 330.0 | 12.4 | 4.25 | 4.25 | 1.15 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
bq25703ARSNR | WQFN | RSN | 32 | 3000 | 367.0 | 367.0 | 35.0 |
bq25703ARSNT | WQFN | RSN | 32 | 250 | 210.0 | 185.0 | 35.0 |