SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
To set the OTG output voltage limit, write to REG0x3B() using the data format listed in Figure 9-21, Table 9-37, and Table 9-38.
The DAC is clamped in digital core at minimal 3V and maximum 20.8V. Any register writing lower than the minimal or higher than the maximum will be ignored. When REG0x32[2] = 1, there is no DAC offset. When REG0x32[2] = 0 the DAC is offset by 1.28V
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | OTG Voltage, bit 11 | OTG Voltage, bit 10 | OTG Voltage, bit 9 | OTG Voltage, bit 8 | OTG Voltage, bit 7 | OTG Voltage, bit 6 | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OTG Voltage, bit 5 | OTG Voltage, bit 4 | OTG Voltage, bit 3 | OTG Voltage, bit 2 | OTG Voltage, bit 1 | OTG Voltage, bit 0 | Reserved | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-14 | Reserved | R/W | 00b | Not used. 1 = invalid write. |
13 | OTG Voltage, bit 11 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 16656 mV of OTG voltage. |
12 | OTG Voltage, bit 10 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 8328 mV of OTG voltage. |
11 | OTG Voltage, bit 9 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 4164 mV of OTG voltage. |
10 | OTG Voltage, bit 8 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 2082 mV of OTG voltage. |
9 | OTG Voltage, bit 7 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 1041 mV of OTG voltage. |
8 | OTG Voltage, bit 6 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 521 mV of OTG voltage. |
SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | OTG Voltage, bit 5 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 260 mV of OTG voltage. |
6 | OTG Voltage, bit 4 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 130 mV of OTG voltage. |
5 | OTG Voltage, bit 3 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 65 mV of OTG voltage. |
4 | OTG Voltage, bit 2 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 33 mV of OTG voltage. |
3 | OTG Voltage, bit 1 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 16 mV of OTG voltage. |
2 | OTG Voltage, bit 0 | R/W | 0b | 0 = Adds 0 mV of OTG voltage. 1 = Adds 8.1 mV of OTG voltage. |
1-0 | Reserved | R/W | 00b | Not used. Value Ignored. |