SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
After CHRG_OK goes HIGH, the charger sets default input current limit in REG0x3F() to 3.25 A. The actual input current limit being adopted by the device is the lower setting of REG0x3F() and pin.
Charger initiates a VBUS voltage measurement without any load (VBUS at no load) right before the converter is enabled. The default VINDPM threshold is VBUS at no load – 1.28 V.
After input current and voltage limits are set, the charger device is ready to power up. The host can always program the input current and voltage limit after the charger being powered up, based on the input source type.