SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
15-10 | 9-8 | ||||||
IDCHG_VTH | IDCHG_DEG | ||||||
R/W | R/W | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PP_VDPM | PROCHOT_PROFILE_IC | PP_ICRIT | PP_INOM | PP_IDCHG | PP_VSYS | PP_BATPRES | PP_ACOK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
When the REG0x34h[7:0] are set to be disabled, the PROCHOT event associated with that bit will not be reported in the PROCHOT status register REG0x21h[7:0] any more, and the PROCHOT pin will not be pulled low any more if the event happens.
SMBus BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-10 | IDCHG_VTH | R/W | 100000b | IDCHG Threshold 6 bit, range, range 0 A to 32256 mA, step 512 mA. There is a 128 mA offset Measure current between SRN and SRP. Trigger when the discharge current is above the threshold. If the value is programmed to 000000b PROCHOT is always triggered. Default: 16384 mA or 100000b |
9-8 | IDCHG_DEG | R/W | 01b | Typical IDCHG Deglitch Time 00b: 2 ms 01b: 130 µs <default at POR> 10b: 8 ms 11b: 16 ms |
SMBus BIT |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | PROCHOT _PROFILE_VDPM |
R/W | 1b | PROCHOT Profile When all the REG0x34[7:0] bits are 0, PROCHOT function is disabled. Bit7 PP_VDPM detects VBUS voltage 0b: disable 1b: enable <default at POR> |
6 | PROCHOT _PROFILE_COMP |
R/W | 0b | 0b: disable <default at POR> 1b: enable |
5 | PROCHOT _PROFILE_ICRIT |
R/W | 1b | 0b: disable 1b: enable <default at POR> |
4 | PROCHOT _PROFILE_INOM |
R/W | 0b | 0b: disable <default at POR> 1b: enable |
3 | PROCHOT _PROFILE_IDCHG |
R/W | 0b | 0b: disable <default at POR> 1b: enable |
2 | PROCHOT _PROFILE_VSYS |
R/W | 0b | 0b: disable <default at POR> 1b: enable |
1 | PROCHOT _PROFILE_BATPRES |
R/W | 0b | 0b: disable <default at POR> 1b: enable (one-shot falling edge triggered) If BATPRES is enabled in PROCHOT after the battery is removed, it will immediately send out one-shot PROCHOT pulse. |
0 | PROCHOT _PROFILE_ACOK |
R/W | 0b | 0b: disable <default at POR> 1b: enable ChargeOption0[15] = 0 to assert PROCHOT pulse after adapter removal. If PROCHOT_PROFILE_ACOK is enabled in PROCHOT after the adapter is removed, it will be pulled low. |