SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
The charger monitors total system power. During forward mode, the input adapter powers system. During reverse OTG mode, the battery powers the system and VBUS output. The ratio of PSYS pin output current and total system power, KPSYS, can be programmed in REG0x30[9] with default 1 μA/W. The input and charge sense resistors (RAC and RSR) are selected in REG0x30[11:10]. PSYS voltage can be calculated with Equation 1, where IIN>0 IBAT<0 when the charger is in forward charging with an adapter connected, and IBAT>0 when the battery is in discharging mode.
For proper PSYS functionality, RAC and RSR values are limited to 10 mΩ and 20 mΩ.
To minimize the quiescent current, the PSYS function is disabled by default. It can be enabled by setting REG0x30[12] = 1.