SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
15-11 | 10-9 | 8 | |||||
ILIM2_VTH | ICRIT_DEG | PROCHOT_ VDPM_80_90 | |||||
R/W | R/W | R/W | |||||
7-4 | 3-2 | 1 | 0 | ||||
VSYS_TH1 | VSYS_TH2 | INOM_DEG | LOWER_ PROCHOT _VDPM | ||||
R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-11 | ILIM2_VTH | R/W | 01001b | ILIM2 Threshold 5 bits, percentage of IDPM in 0x3FH. Measure current between ACP and ACN. Trigger when the current is above this threshold: 00001b - 11001b: 110% - 230%, step 5% 11010b - 11110b: 250% - 450%, step 50% 11111b: Out of Range (Ignored) Default 150%, or 01001 |
10-9 | ICRIT_DEG | R/W | 01b | ICRIT Deglitch time ICRIT threshold is set to be 110% ofILIM2. Typical ICRIT deglitch time to trigger PROCHOT. 00b: 15 µs 01b: 120 µs <default at POR> 10b: 500 µs 11b: 1 ms |
8 | PROCHOT_ VDPM_80_90 | R/W | 0b | Lower threshold of the PROCHOT_VDPM comparator When REG0x33[0]=1, the threshold of the PROCHOT_VDPM comparator is determined by this bit setting. 0b: 80% of VinDPM threshold <default at POR>. 1b: 90% of VinDPM threshold |
SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-4 | VSYS_TH1 | R/W | 0110b | VSYS Threshold to trigger discharging VBUS in VAP mode. Measure on VSYS with fixed 5-µs deglitch time. Trigger when SYS pin voltage is below the thresholds. 2S - 4S battery 0000b - 1111b: 5.9 V - 7.4V with 0.1 V step size. 1S battery 0000b - 0111b: 3.1 V - 3.8 V with 0.1 V step size. 1000b - 1111b: 3.1 V - 3.8 V with 0.1 V step size. |
3-2 | VSYS_TH2 | R/W | 01b | VSYS Threshold to assert /PROCHOT_VSYS. Measure on VSYS with fixed 5-µs deglitch time. Trigger when SYS pin voltage is below the thresholds. 2S - 4S battery 00b: 5.9V; 01b: 6.2V <default at POR>; 10b: 6.5V; 11b: 6.8V. 1S battery 00b: 3.1V; 01b: 3.3V <default at POR>; 10b: 3.5V; 11b: 3.7V. |
1 | INOM_DEG | R/W | 0b | INOM Deglitch Time INOM is always 10% above IDPM in 0x3FH. Measure current between ACP and ACN. Trigger when the current is above this threshold. 0b: 1 ms <default at POR> 1b: 50 ms |
0 | LOWER_ PROCHOT _VDPM | R/W | 0b | Enable the lower threshold of the PROCHOT_VDPM comparator 0b: the threshold of the PROCHOT_VDPM comparator follows the same VinDPM REG0x3D() setting. 1b: the threshold of the PROCHOT_VDPM comparator is lower and determined by REG0x33[8] setting. <default at POR> |