SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage(2) | 3.5 V < Adapter Voltage < 24 V |
Input Current Limit (2) | 3.2 A for 65 W adapter |
Battery Charge Voltage(1) | 8400 mV for 2s battery |
Battery Charge Current(1) | 3072 mA for 2s battery |
Minimum System Voltage(1) | 6144 mV for 2s battery |