SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
When the system is in the sleep mode or light load condition, the charger can be operated in the pass through mode to improve the light load efficiency. In TI patented pass through mode (PTM), the Buck and Boost high side FETs are both turned on, while the Buck and Boost low side FETs are both turned off. The input power is directly passed through the charger to the system. The switching losses of MOSFETs and the inductor core loss are saved.
Device will be transition from normal Buck-Boost operation to PTM operation by:
Device will transition out of PTM mode with host control by: