SLUSD83C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
BQ25700A | BQ25703A | BQ25708 | BQ25710 | BQ25718 | BQ25713 | BQ25713B | |
---|---|---|---|---|---|---|---|
Interface | SMBus | I2C | SMBus | SMBus | SMBus | I2C | I2C |
Device Address | 09h | 6Bh | 09h | 09h | 09h | 6Bh | 6Ah |
VAP for IMVP9 | No | No | No | Yes | Yes | Yes | Yes |
Pass Through Mode | No | No | No | Yes | Yes | Yes | Yes |
OTG Mode | Yes | Yes | No | Yes | No | Yes | Yes |
OTG Voltage Range | 4.48V-20.8V | 4.48V-20.8V | N/A | 3.0V-20.8V | N/A | 3.0V-20.8V | 3.0V-20.8V |
OTG Voltage Resolution | 64mV | 64mV | N/A | 8mV | N/A | 8mV | 8mV |
Charging Voltage Resolution | 16mV | 16mV | 16mV | 8mV | 8mV | 8mV | 8mV |