SLUSD83C june 2018 – may 2023 BQ25713 , BQ25713B
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN_IBAT | EN_PROCHOT_LPWR | EN_PSYS | RSNS_RAC | RSNS_RSR | PSYS_RATIO | PTM_PINSEL | |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CMP_REF | CMP_POL | CMP_DEG | FORCE_ LATCHOFF |
EN_PTM | EN_SHIP_ DCHG |
AUTO_ WAKEUP_EN |
|
R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
I2C 31h |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | EN_IBAT | R/W | 0b | IBAT Enable Enable the IBAT output buffer. In low power mode (REG0x01[7] = 1), IBAT buffer is always disabled regardless of this bit value. 0b Turn off IBAT buffer to minimize Iq <default at POR> 1b: Turn on IBAT buffer |
6-5 | EN_PROCHOT _LPWR |
R/W | 00b | Enable PROCHOT during battery only low power mode With battery only, enable VSYS in PROCHOT with low power consumption. Do not enable this function with adapter present. Refer to Section 9.3.9.1 for more details. 00b: Disable low power PROCHOT <default at POR> 01b: Enable VSYS low power PROCHOT 10b: Reserved 11b: Reserved |
4 | EN_PSYS | R/W | 0b | PSYS Enable Enable PSYS sensing circuit and output buffer (whole PSYS circuit). In low power mode (REG0x01[7] = 1), PSYS sensing and buffer are always disabled regardless of this bit value. 0b: Turn off PSYS buffer to minimize Iq <default at POR> 1b: Turn on PSYS buffer |
3 | RSNS_RAC | R/W | 0b | Input sense resistor RAC 0b: 10 mΩ <default at POR> 1b: 20 mΩ |
2 | RSNS_RSR | R/W | 0b | Charge sense resistor RSR 0b: 10 mΩ <default at POR> 1b: 20 mΩ |
1 | PSYS_RATIO | R/W | 1b | PSYS Gain Ratio of PSYS output current vs total input and battery power with 10-mΩ sense resistor. 0b: 0.25 µA/W 1b: 1 µA/W <default at POR> |
0 | PTM_PINSEL | R/W | 0b | Select the ILIM_HIZ pin function 0b: charger enters HIZ mode when pull low the ILIM_HIZ pin. <default at POR> 1b: charger enters PTM when pull low the ILIM_HIZ pin. |
I2C 30h |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | CMP_REF | R/W | 0b | Independent Comparator Internal Reference. 0b: 2.3 V <default at POR> 1b: 1.2 V |
6 | CMP_POL | R/W | 0b | Independent Comparator Output Polarity 0b: When CMPIN is above internal threshold, CMPOUT is LOW (internal hysteresis) <default at POR> 1b: When CMPIN is below internal threshold, CMPOUT is LOW (external hysteresis) |
5-4 | CMP_DEG | R/W | 01b | Independent Comparator Deglitch Time, only applied to the falling edge of CMPOUT (HIGH → LOW). 00b: Independent comparator is disabled 01b: Independent comparator is enabled with output deglitch time 1 µs <default at POR> 10b: Independent comparator is enabled with output deglitch time of 2 ms 11b: Independent comparator is enabled with output deglitch time of 5 sec |
3 | FORCE_LATCHOFF | R/W | 0b | Force Power Path Off When independent comparator triggers, charger turns off Q1 and Q4 (same as disable converter) so that the system is disconnected from the input source. At the same time, CHRG_OK signal goes to LOW to notify the system. 0b: Disable this function <default at POR> 1b: Enable this function |
2 | EN_PTM | R/W | 0b | PTM enable register bit 0b: disable PTM. <default at POR> 1b: enable PTM. |
1 | EN_SHIP_DCHG | R/W | 0b | Discharge SRN for Shipping Mode When this bit is 1, discharge SRN pin down below 3.8 V in 140 ms. When 140 ms is over, this bit is reset to 0. 0b: Disable shipping mode <default at POR> 1b: Enable shipping mode |
0 | AUTO_WAKEUP_EN | R/W | 1b | Auto Wakeup Enable When this bit is HIGH, if the battery is below minimum system voltage (REG0x0D/0C()), the device will automatically enable 128 mA charging current for 30 mins. When the battery is charged up above minimum system voltage, charge will terminate and the bit is reset to LOW. 0b: Disable 1b: Enable <default at POR> |