The BQ25731 is a synchronous buck-boost battery charge controller to charge a 1- to 5-cell battery from a wide range of input sources including USB adapter, high voltage USB-C Power Delivery (PD) sources, and traditional adapters. It offers a low component count, high efficiency solution for space constrained, 1- to 5-cell battery charging applications.
During power up, the charger sets the converter to a buck, boost, or buck-boost configuration based on the input source and battery conditions. The charger seamlessly transits between the buck, boost, and buck-boost operation modes without host control.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
BQ25731 | WQFN (32) | 4.00 mm × 4.00 mm |
Changes from Revision * (June 2020) to Revision A (January 2021)