SLUSE66A June 2020 – January 2021 BQ25731
PRODUCTION DATA
In order to improve converter light-load efficiency, BQ25731 switches to PFM operation at light load. The effective switching frequency will decrease accordingly when system load decreases. The minimum frequency can be limited to 25 kHz when the OOA feature is enabled (EN_OOA=1b) to avoid audible noise.