SLUSE66A June 2020 – January 2021 BQ25731
PRODUCTION DATA
When input source is connected to VBUS, BQ25731 is in forward mode to charge 1- to 5-cell battery in constant current (CC), and constant voltage (CV) mode. Based on CELL_BATPREZ pin setting, the charger sets default battery voltage 4.2V/cell to ChargeVoltage(). According to battery capacity, the host programs appropriate charge current to ChargeCurrent() register. When battery is full or battery is not in good condition to charge, host terminates charge by setting CHRG_INHIBIT bit to 1b, or setting ChargeCurrent() to zero(WDTMR_ADJ=00 should be configured to disable watch dog timer, otherwise charge current will reset to 256 mA after watch dog timer expires).