SLUSDY3 December 2023 BQ25750
PRODUCTION DATA
The PG_STAT bit goes HIGH and the PG pin pulls LOW to indicate a good input source when a valid VAC voltage is detected. The PG pin can drive an LED. All conditions must be met to indicate power good:
The PG pin can be disabled via the DIS_PG_PIN bit. When disabled, this pin can be controlled to pull LOW using the FORCE_STAT3_ON bit.