SLUSEN5 august 2023 BQ25756
PRODUCTION DATA
The device can be configured as a solar charger using the MPPT Control register (REG1A). When the input source falls outside the VAC operating window programmed through ACUV and ACOV, the device automatically stops switching. Figure 9-19 shows a typical schematic when using the device as a solar charging from either single 18-V panel or two panels in series up-to 36 Vin. The charging parameters and MPPT search window are programmed via the I2C registers.
COMPONENT | VALUE | RECOMMENDED PART NUMBER |
---|---|---|
Q1, Q2, Q3, Q4 | 60 V, 3.1 mΩ | AONS66614 |
L1 | 10 μH, 12 mΩ | IHLP6767GZ-01 |