SLUSEN5 august 2023 BQ25756
PRODUCTION DATA
CVAC = 160 µF, COUT = 160 µF, VVAC = 20 V, VBAT = 29.4 V (unless otherwise specified)
VAC = 20 V | VBAT = 20 V | ICHG = 5 A |
VAC = 20 V | VBAT = 24 V | ICHG = 5 A |
VAC = 20 V | VBAT = 24 V | ICHG = 5 A |
VAC = 24 V | VBAT = 20 V | ICHG = 5 A |
VAC = 24 V | VBAT = 24 V | ICHG = 5 A |
VOC = 30 V ISC = 3.5 A |
VBAT = 24 V | P&O Timer = 0.5s |
VBAT = 24 V | VAC_REV = 20 V | ILOAD = 4 A |
VBAT = 28 V | VAC_REV = 28 V | ILOAD = 0.5 A → 4.5 A |
VAC = 20 V → 0 V | VBAT = 20 V | ICHG = 5 A |
VAC = 20 V | VBAT = 24 V | ICHG = 5 A |
VAC = 20 V | VBAT = 24 V | ICHG = 5 A |
VAC = 24 V | VOUT = 28 V | ICHG = 5 A |
VOC = 30 V ISC = 3.5 A |
VBAT = 24 V | EN_CHG = 0 → 1 |
VBAT = 24 V | VAC_REV = 20 V | ILOAD = 4 A |
VBAT = 28 V | VAC_REV = 5 V | ILOAD = 0.5 A → 4.5 A |
VBAT = 28 V | VAC_REV = 48 V | ILOAD = 0.5 A → 4.5 A |