SLUSET4B December 2022 – March 2024 BQ25758
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CVAC = 160 µF, COUT = 160 µF, VVAC = 20 V, VOUT = 5 V (unless otherwise specified)
VAC = 20 V |
VAC = 20 V |
VAC = 20 V | VOUT = 15 V | IOUT = 5 A |
VAC = 20 V | VOUT = 20 V | IOUT = 5 A |
VAC = 20 V | VOUT = 5 V | ILOAD = 0.5 A → 4.5 A |
VAC = 20 V | VOUT = 20 V | ILOAD = 0.5 A → 4.5 A |
VAC = 20 V | VOUT = 28 V | ILOAD = 0.5 A → 4.5 A |
VAC = 20 V | VOUT = 36 V | ILOAD = 0.5 A → 4.5 A |
VAC = 20 V | VOUT = 48 V | ILOAD = 0.5 A → 4.5 A |
VOUT = 24 V | VAC_REV = 20 V | ILOAD = 4 A |
VOUT = 28 V | VAC_REV = 28 V | ILOAD = 0.5 A → 4.5 A |
VAC = 20 V → 0 V |
VAC = 20 V |
VAC = 20 V | VOUT = 28 V | IOUT = 5 A |
VAC = 20 V |
VAC = 48 V | VOUT = 5 V | ILOAD = 0.5 A → 4.5 A |
VAC = 48 V | VOUT = 20 V | ILOAD = 0.5 A → 4.5 A |
VAC = 48 V | VOUT = 28 V | ILOAD = 0.5 A → 4.5 A |
VAC = 48 V | VOUT = 36 V | ILOAD = 0.5 A → 4.5 A |
VAC = 48 V | VOUT = 48 V | ILOAD = 0.5 A → 4.5 A |
VOUT = 28 V | VAC_REV = 5 V | ILOAD = 0.5 A → 4.5 A |
VOUT = 28 V | VAC_REV = 48 V | ILOAD = 0.5 A → 4.5 A |