SLUSET4B December   2022  – March 2024 BQ25758

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Device Power-On-Reset
      2. 6.3.2 Device Power-Up From Battery Without Input Source
      3. 6.3.3 Device Power Up from Input Source
        1. 6.3.3.1 VAC Operating Window Programming (ACUV and ACOV)
        2. 6.3.3.2 MODE Pin Configuration
        3. 6.3.3.3 REGN Regulator (REGN LDO)
        4. 6.3.3.4 Compensation-Free Buck-Boost Converter Operation
          1. 6.3.3.4.1 Light-Load Operation
        5. 6.3.3.5 Switching Frequency and Synchronization (FSW_SYNC)
        6. 6.3.3.6 Device HIZ Mode
      4. 6.3.4 Power Management
        1. 6.3.4.1 Output Voltage Programming (VOUT_REG)
        2. 6.3.4.2 Output Current Programming (IOUT pin and IOUT_REG)
        3. 6.3.4.3 Dynamic Power Management: Input Voltage and Input Current Regulation
          1. 6.3.4.3.1 Input Current Regulation
            1. 6.3.4.3.1.1 IIN Pin
          2. 6.3.4.3.2 Input Voltage Regulation
        4. 6.3.4.4 Bypass Mode
      5. 6.3.5 Bidirectional Power Flow and Programmability
      6. 6.3.6 Integrated 16-Bit ADC for Monitoring
      7. 6.3.7 Status Outputs (PG, STAT and INT)
        1. 6.3.7.1 Power Good Indicator (PG)
        2. 6.3.7.2 Interrupt to Host (INT)
      8. 6.3.8 Protections
        1. 6.3.8.1 Voltage and Current Monitoring
          1. 6.3.8.1.1 VAC Over-voltage Protection (VAC_OVP)
          2. 6.3.8.1.2 VAC Under-voltage Protection (VAC_UVP)
          3. 6.3.8.1.3 Reverse Mode Over-voltage Protection (REV_OVP)
          4. 6.3.8.1.4 Reverse Mode Under-voltage Protection (REV_UVP)
          5. 6.3.8.1.5 DRV_SUP Under-voltage and Over-voltage Protection (DRV_OKZ)
          6. 6.3.8.1.6 REGN Under-voltage Protection (REGN_OKZ)
        2. 6.3.8.2 Thermal Shutdown (TSHUT)
      9. 6.3.9 Serial Interface
        1. 6.3.9.1 Data Validity
        2. 6.3.9.2 START and STOP Conditions
        3. 6.3.9.3 Byte Format
        4. 6.3.9.4 Acknowledge (ACK) and Not Acknowledge (NACK)
        5. 6.3.9.5 Target Address and Data Direction Bit
        6. 6.3.9.6 Single Write and Read
        7. 6.3.9.7 Multi-Write and Multi-Read
    4. 6.4 Device Functional Modes
      1. 6.4.1 Host Mode and Default Mode
      2. 6.4.2 Register Bit Reset
    5. 6.5 BQ25758 Registers
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Typical Application (Buck-Boost configuration)
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 ACUV / ACOV Input Voltage Operating Window Programming
          2. 7.2.1.2.2 Switching Frequency Selection
          3. 7.2.1.2.3 Inductor Selection
          4. 7.2.1.2.4 Input (VAC) Capacitor
          5. 7.2.1.2.5 Output (VBAT) Capacitor
          6. 7.2.1.2.6 Sense Resistor (RAC_SNS and RBAT_SNS) and Current Programming
          7. 7.2.1.2.7 Converter Fast Transient Response
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Typical Application (Buck-only configuration)
        1. 7.2.2.1 Design Requirements
  9. Power Supply Recommendations
  10. Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RRV|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Output Current Programming (IOUT pin and IOUT_REG)

There are two distinct thresholds to limit the output current regulation point (if both are enabled, the lowest limit of these will apply):

  1. IOUT pin pull down resistor (hardware control)
  2. IOUT_REG register bits (host software control)

To set the maximum output current using the IOUT pin, a pull-down resistor to PGND is used. It is required to use a 5-mΩ ROUT_SNS sense resistor. The output current limit is controlled by:

Equation 4. IOUT_MAX=KIOUTRIOUT

The actual output current limit is the lower value between IOUT pin setting and I2C register setting (IOUT_REG). For example, if the register setting is 10A (0xC8), and ICHG pin has a 10-kΩ resistor (KICHG = 50 A-kΩ) to ground for 5A, the actual output current limit is 5A. The device regulates IOUT pin at 2V. If ICHG pin voltage exceeds 2V, the device enters output current regulation (CC mode).

The IOUT pin can also be used to monitor output current when device is not in output current regulation. The voltage on IOUT pin (VIOUT) is proportional to the actual output current. IOUT pin can be used to monitor output current with the following relationship:

Equation 5. IOUT=KIOUT×VIOUTRIOUT×2V

For example, if IOUT pin is set with 10-kΩ resistor, and the IOUT voltage 1.0V, the actual output current is between 2.4A to 2.6A (based on KIOUT specified).

If IOUT pin is shorted to PGND, the current limit is set by the IOUT_REG register. If hardware output current limit function is not needed, it is recommended to short this pin to PGND. The IOUT pin function can be disabled by setting the EN_IOUT_PIN bit to 0 (recommended when pin is shorted to PGND). When the pin is disabled, output current limit and monitoring functions via IOUT pin are not available.

To set the maximum output current using the IOUT_REG register bits, write to the IOUT_REG register bits. The current limit range is from 400mA to 20,000mA with 50mA/step. The default IOUT_REG is set to maximum code, allowing IOUT pin to limit the current in hardware.