SLUSFO4 August 2024 BQ25758A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The battery current sense resistor between SRP and SRN is fixed at 5 mΩ; using a different value is not recommended. The input current sense resistor between ACP and ACN is typically 5 mΩ, but can be reduced to 2 mΩ. In USB-PD applications, a 5-mΩ sense resistor is recommended to achieve programmability in 50 mA/step. In addition, if input current limit function is not desired, ACP and ACN may be shorted together. For both of these sense resistors, a filter network is recommended as shown in the Typical Application.
For both the input current and the output current, the limits may be programmed using the I2C interface or an external programming resistor on IIN and IOUT pins, respectively.
PARAMETER | FORMULA | VALUE |
---|---|---|
Input Current Hardware Limit | Unused | Pull IIN pin to GND |
Input Current Software Limit | Unused | REG06 = 0x0640 |
Output Current Hardware Limit | RIOUT = KICHG / 8 A | 6.25 kΩ for 8 A with 5-mΩ RBAT_SNS |
Output Current Software Limit | ICHG = 5 A | REG02 = 0x0190 (5 A) |
The default input sense resistor (RAC_SNS) is 5 mΩ, and the register allows for a range of up-to 20-A input current limit.