SLUSFO4 August 2024 BQ25758A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ25758A controller is ideal for high current applications (up-to 20 A). The BQ25758A EVM evaluation module is a complete module for evaluating the device performance. The application curves were taken using the BQ25758A EVM.