SLUSFO4 August 2024 BQ25758A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If only battery is present and the voltage is above 3-V threshold, the device is ready for I2C communication , and the converter is ready to start operation in reverse mode. The REGN LDO stays off to minimize the quiescent current. The ADC can be used to monitor all system parameters.